Dual 1-Form-A

XAA117

  • Electrical Characteristics
    • Catalog # XAA117
    • Blocking Voltage (VP) 60
    • Load Current (mA) 150
    • On-Resistance (Ω) 16
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 1
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 25
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Obsolete Date 12/15/2023
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models XAA117