Fault protected 1-Form-A

CPC1540

  • Electrical Characteristics
    • Catalog # CPC1540
    • Blocking Voltage (VP) 350
    • Load Current max. AC/DC (mA) 120
    • Load Current max. DC-only (mA) 250
    • Current Limit Threshold in AC/DC Configuration 285
    • Current Limit Threshold in DC-only Configuration 570
    • On-Resistance AC/DC (Ω) 25
    • On-Resistance DC-only (Ω) 6.75
    • VTS Threshold Minimum (V) 100
    • Input Control Current (mA) 2
    • Switching Speeds ton / toff (ms) 2 / 2
    • Comment PSTN Hook Switch Apps
    • Package Type DIP/SMD-6
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1540