SPDN-C

SPDN-C120-1P

  • Electrical Characteristics
    • Catalog # SPDN-C120-1P
    • Communications No
    • Input Voltage (V) 120
    • Input AC Line Frequency (Hz) 50/60
    • Response Time (ms) <25 ns
    • I-nominal Rating 20 kA
    • Indication 1 Green LED (for each phase)
    • Short Circuit (kA) 200 kA
    • Protection Class UL Type 1
    • Operating Temperature -35° to 85°C (-31° to 185°F)
    • Humidity 0 % to 95 % non-condensing
    • Weight (lbs/g) 1 Lb
    • Touchsafe Yes
    • Thermal Protection Yes
    • Neutral Yes