Battery Disconnect Switches

75920 Series

Sealed Master Disconnect Switches

Datasheet

Package Type:
Bulk

Description:
Battery Disconnect Switch 300A 36V SPST, Battery Disconnect Switch 400A 36V SPST, Metric Switch

Details:
lockout tag-out, I-O markings, On-Off markings

Series Details

TR Series

Dual Pole Master Disconnect Switch

Datasheet

Package Type:
Bulk

Description:
Battery Disconnect Switch 500A 48V DPST

Vibration:
8 G

Series Details

SR Series

Single-Pole Master Disconnect Switches

Datasheet

Package Type:
Bulk

Description:
Battery Disconnect Switch 300A 32V SPST Flange Mount, Battery Disconnect Switch 300A 32V SPST Flange Mount w/Lockout

Ingress Protection:
ISO 8846, SAE J1171

Series Details

M-750 Series

Battery Selector Master Disconnect Switches

Datasheet

Package Type:
Bulk

Description:
Battery Disconnect Switch 310A 36V SPST, Battery Disconnect Switch 310A 36V SPST w/pilot light, With alternator field disconnect, With lock, With lock and alternator field disconnect, With pilot and pilot circuit

UL listed:
Marine UL Listed

Series Details

2484 Series

SPST Single Pole Metal Body Battery Disconnect Switches

Datasheet

Package Type:
Bulk

Description:
gasket-sealed terminal insulation and sealant in mounting stem and case, Battery Disconnect Switch 1000A 24V SPST, Battery Disconnect Switch 175A 36V SPST, Battery Disconnect Switch 175A 36V SPST w/o-ring seal in operating shaft, Battery Disconnect Switch 175A 36V SPST; Weather resistant O-ring shaft seal, Battery Disconnect Switch 40A 36V SPST

Details:
Single Pole - Two Positions: Off-On

Series Details

75908 Single Pole Series

300A High Current Metal Body Battery Disconnect Switches

Datasheet

Package Type:
Bulk

Description:
Battery Disconnect Switch 300A 36V SPST

Details:
Single Pole - Two Positions: Off-On

Series Details

75900 Double Pole Series

DPST Double Pole Metal Body Battery Disconnect Switches

Datasheet

Package Type:
Bulk

Description:
Battery Disconnect Switch 125A 36V DPST, Battery Disconnect Switch 125A 36V DPST Weather Resistant, Battery Disconnect Switch 175A 36V DPST, Battery Disconnect Switch 300A 36V DPST

Details:
Double Pole Off-On - Disconnects battery and field circuits, Double Pole - Two Positions: Off-On

Series Details

M-284 Series

SPST Single Pole Brass Body Marine Battery Switches

Datasheet

Package Type:
Bulk

Description:
gasket-sealed terminal insulator, Battery Disconnect Switch 175A 36V SPST Marine Grade, Battery Disconnect Switch 175A 36V SPST Marine Grade w/Faceplate, Battery Disconnect Switch 175A 36V SPST Marine Grade; O-ring seal in operating shaft

Details:
Single Pole - Two Positions: Off-On

Series Details

M-290 Series

DPST Dual Pole Brass Body Marine Battery Switches

Datasheet

Package Type:
M-290-01-BX, M-290-05-BX, M-290-BX

Description:
Marine Grade

Details:
Double Pole - Two Positions: Off-On

Series Details

Accessories for Disconnect Switches

Lockout-Tagouts - Levers - Faceplates

Datasheet

Package Type:
Bulk

Description:
Face Plate, Lever, Lockout lever kit

Details:
Chrome-Plated Cast Zinc Lever, Lever and Flange Plate for Padlock use metal case master disconnect switches, Off-On Marking, O-I Marking, With Indexing Pin, Without Indexing Pin

Series Details