Manual Battery Disconnect Switches

75920 Series 36V Master Battery Disconnect Switch

  • Electrical Characteristics
    • Catalog # 75920
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Part Datasheet
    • Order Sample
    • Catalog # 75920-10-BX
    • Obsolete: 2021 -08-10
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Catalog # 75920-01
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Yellow Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Agency Approval - Shock Tested to SAE J1455
    • Datasheet
    • Part Datasheet
    • Order Sample
    • Catalog # 75920-03
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Plated Steel
    • Datasheet
    • Order Sample
    • Catalog # 75920-05
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Agency Approval - Shock Tested to SAE J1455
    • Datasheet
    • Order Sample
    • Catalog # 75920-05-BX
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Order Sample
    • Catalog # 75920-10
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Order Sample
    • Catalog # 75920-BP
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Order Sample
    • Catalog # 75920-BX
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Order Sample
    • Catalog # 75921
    • Obsolete: 2018 -01-11
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Agency Approval - Shock Tested to SAE J1455
    • Datasheet
    • Order Sample
    • Catalog # 75921-02
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Black Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Part Datasheet
    • Order Sample
    • Catalog # 75921-10
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Agency Approval - Shock Tested to SAE J1455
    • Datasheet
    • Part Datasheet
    • Order Sample
    • Catalog # 75921-10-BX
    • Current Rating (Continuous) in Amps 400
    • Current Rating (Inrush) in Amps 3000
    • Voltage Rating Max 36
    • Circuitry SPST
    • Ingress Protection IP68
    • Actuator Red Knob
    • Contact Material Copper
    • Housing Engineering Thermoplastic
    • Datasheet
    • Part Datasheet
    • Order Sample