background-waves

08070060

Product Status| Obsoletei

08070060

Electrical Bms Tgc/Rmen-Ms1 24V Pos (+) | Series: 08070000
info

OBSOLETE: 6/18/2019

Current isolating switches with mechanical ON-OFF position are very similar to the traditional current isolating switches, but there is one difference. Traditional current isolating switches require a minimum current when they are turned on, models with “mechanical ON-OFF position” absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as “bistable with zero consumption”, the switches turn to closed or open state of the electric circuit.

They are ideally suited for commercial vehicles and trucks, as well as for boats, etc.

PropertyValue
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Hardware
2500
Intermittent Time
IP65
Mounting Method
24

08070060 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08070060Electrical Bms Tgc/Rmen-Ms1 24V Pos (+)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.