250A Waterproof Magnetic Battery Disconnect Switch

Battery Disconnect Switch, 4-Way DIN, + Disconnect, 6-Minute Time Delay

  • Electrical Characteristics
    • Catalog # Battery Disconnect Switch, 4-Way DIN, + Disconnect, 6-Minute Time Delay
    • Current Rating (Continuous) in Amps 500
    • Current Rating (Inrush) in Amps 2000
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP67, IP69K
    • Recommended Torque 18±1 Nm