250A Waterproof Magnetic Battery Disconnect Switch

Battery Disconnect Switch, 7-Way DIN, + or - Disconnection, Time Delay

  • Electrical Characteristics
    • Catalog # Battery Disconnect Switch, 7-Way DIN, + or - Disconnection, Time Delay
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2000
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP67, IP69K
    • Recommended Torque 18±1 Nm