
Series: 08094400
250A Single-Pole Remote Control Current Isolating Electrical Battery Disconnect Switch







Turned on or off with the ignition key or a remote control, the 08094400 Series 250A Single-Pole Remote Control Current Isolating Electrical Battery Disconnect Switch is available in a wide variety of configurations to suit different requirements in heavy trucks, material handling equipment, construction vehicles, and more.
The 32V or 16V 250A battery relay switch is available with a 12V dc or 24V dc coil and comes in versions with positive disconnection, negative disconnection, or both positive and negative disconnection.
Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, this battery isolator switch handles the harsh conditions of commercial vehicle environments.
- Continuous current rating of 250A and a maximum short circuit rating of 2000A for 30 seconds enable use in high-current applications
- A variety of configurations are available with a maximum voltage rating of either 32V dc or 16V dc
- Remote-controlled battery disconnect is turned on or off with the ignition key or a remote control
- Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards
- Battery relay switch is available with positive disconnection, negative disconnection, or both positive and negative disconnection
- Single-pole, single-throw (SPST) circuitry
- Coil voltage options include 12V dc and 24V dc
- Available with an auxiliary contact
08094400 Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating (inrush) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Recommended Torque |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating (inrush) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Recommended Torque | |
---|---|---|---|---|---|---|---|---|
250 | 2500 | 24 | ||||||
250 | 2500 | 24 | ||||||
250 | 2500 | 24 | ||||||
250 | 2500 | 12 | ||||||
250 | 2500 | 12 | ||||||
250 | 2500 | 24 | ||||||
250 | 2500 | 24 | ||||||
250 | 2500 | 12 | ||||||
250 | 2500 | 12 | ||||||
250 | 2500 | 12 |
08094400 Applications
- Heavy Trucks
- Material Handling
- Construction
- Agriculture
- Buses