250A Remote Control Battery Disconnect Switch

32V Battery Relay Switch, 24V Coil, Positive Disconnection

  • Electrical Characteristics
    • Catalog # 32V Battery Relay Switch, 24V Coil, Positive Disconnection
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm