background-waves

08094562

Product Status| Activei

08094562

El.Bms Tgc/I 24V(+) Aux And Protection | Series: 08094400
info

Turned on or off with the ignition key or a remote control, the 08094400 Series 32V 250A Remote Control Electrical Battery Disconnect Switch with 24V Coil & Positive Disconnection is ideal for heavy trucks, material handling equipment, construction vehicles, and more.

Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, the battery isolator switch handles the harsh conditions of commercial vehicle environments.

This 32V 250A battery relay switch (08094562) features a 24V dc coil, an auxiliary contact, and positive disconnection. This model also comes with a protective accessories.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Hardware
2500
Intermittent Time
IP65
Mounting Method
24
Temperature Minimum Celsius
85
  • 32V dc maximum voltage rating
  • Positive disconnection
  • 24 V dc coil rating
  • Auxiliary contact
  • Includes protective accessories

08094562 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08094562El.Bms Tgc/I 24V(+) Aux And Protection

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.