background-waves

08094900

Product Status| Activei

08094900

Electrical Bms Tgc/S 12V | Series: 08094400
info

Turned on or off with the ignition key or a remote control, the 08094400 Series 16V 250A Remote Control Electrical Battery Disconnect Switch with 12V Coil & Positive & Negative Disconnection with Separate Coil Feeding is ideal for heavy trucks, material handling equipment, construction vehicles, and more.

Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, the battery isolator switch handles the harsh conditions of commercial vehicle environments.

This 16V 250A battery relay switch (08094900) features a 12V dc coil and positive and negative disconnection with separate coil feeding.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
12
Hardware
2500
Intermittent Time
IP65
Mounting Method
12
Temperature Minimum Celsius
85
  • 16V dc maximum voltage rating
  • Positive and negative disconnection
  • Separate coil feeding
  • 12V dc coil rating

08094900 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08094900Electrical Bms Tgc/S 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.