background-waves

08094900.02

Product Status| Not for New Designsi

08094900.02

Electrical Bms Tgc/S 12V | Series: 08094400
info

Turned on or off with the ignition key or a remote control, the 08094400 Series 16V 250A Remote Control Electrical Battery Disconnect Switch with 12V Coil & Positive & Negative Disconnection with Separate Coil Feeding is ideal for heavy trucks, material handling equipment, construction vehicles, and more.

Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, the battery isolator switch handles the harsh conditions of commercial vehicle environments.

This 16V 250A battery relay switch (08094900.02) features a 12V dc coil and positive and negative disconnection with separate coil feeding.

  • 16V dc maximum voltage rating
  • Positive and negative disconnection
  • Separate coil feeding
  • 12V dc coil rating

08094900.02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08094900.02Electrical Bms Tgc/S 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.