250A Remote Control Battery Disconnect Switch

16V Battery Relay Switch, 12V Coil, +/- Disconnection, Separate Coil, Cover

  • Electrical Characteristics
    • Catalog # 16V Battery Relay Switch, 12V Coil, +/- Disconnection, Separate Coil, Cover
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm