background-waves

08096400

Product Status| Obsoletei

08096400

Electrical Bms Tgc/De 12V(+) | Series: 08096500
info

This seriesof single-pole electronic current isolating switches are specifically designed for ADR equipped vehicles in accordance with ADR regulations on the subject of road transport of dangerous materials.

This electronic current isolating switches for ADR are produced in 4 different models: 12V and 24V with negative disconnection, and 12V and 24V with positive disconnection.

In the event of a short circuit the device comes into action the electronic control unit detects the drop of voltage and immediately commands the opening of the contacts and the disconnecting of the battery to protect the various electric and electronic devices fitted to the vehicles.

  • 250A continuous current rating
  • Waterproof IP65
PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
12
Hardware
2500
Intermittent Time
IP65
Mounting Method
12
Temperature Minimum Celsius
85

08096400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08096400Electrical Bms Tgc/De 12V(+)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.