32V 250A ADR Remote Battery Disconnect Switch

ADR Remote Battery Disconnect Switch w/Positive Disconnection

  • Electrical Characteristics
    • Catalog # ADR Remote Battery Disconnect Switch w/Positive Disconnection
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm