


Thanks to dual-pole, single throw (DPST) circuitry, the 08096600 Series 32V 250A Remote-Control 2-Pole Battery Isolator Switch enables simultaneous positive and negative disconnection. This remote battery disconnect switch features a 12-24V coil rating and has a maximum short circuit rating of 2000A for 30 seconds.
The IP64/X9K-rated battery disconnect relay is dust-tight and protected against splashes and close-range high pressure, high-temperature spray downs, making it suitable for commercial vehicles, including heavy trucks, buses, construction equipment, and more.
- 250A continuous current rating and 2000A (30 seconds) short circuit rating for use as a high-current battery disconnect switch
- Dual-pole, single throw (DPST) circuitry allows positive and negative disconnection at the same time
- Remote battery disconnect switch is turned on or off via the ignition key or remote control
- Protected against dust and water to IP64/X9K standards
- 12-24V coil rating
08096600 Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating (inrush) in Amps | Voltage Rating (V) | Ingress Protection | Recommended Torque |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating (inrush) in Amps | Voltage Rating (V) | Ingress Protection | Recommended Torque | |
---|---|---|---|---|---|---|---|
250 | 2500 | 24 |
08096600 Applications
- Heavy Trucks
- Buses
- Construction
- Material Handling
- Marine