32V 250A Remote 2-Pole Battery Isolator Switch

08096600

  • Electrical Characteristics
    • Catalog # 08096600
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 12
    • Ingress Protection IP67, IP69K
    • Recommended Torque 20 Nm