Electrical Battery Disconnect Switches

08097300

  • Electrical Characteristics
    • Catalog # 08097160
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 12
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097300
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 12
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097362
    • Obsolete: 2022 -10-26
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 12
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097368
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 12
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097400
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 24
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097461
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 24
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097462
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 24
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Catalog # 08097468
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 24
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet