background-waves

08097363

Product Status| Obsoletei

08097363

Bms Tgc/Rmcde-O2 12V Sep.Feed. (+E-)2P | Series: 08097360
info

OBSOLETE - 4/5/2019

REPLACEMENT PART NUMBER: 08097365

This series is the dual-pole bi-stable version of the ADR electronic battery disconnect switches.

The switch protects the vehicle in potentially explosive environments in case of emergency according the European Dangerous Goods Transport Regulation and is operated with an emergency ON-OFF switch.

Switches are bi-stable with zero consumption, that is, the device absorbs current only during the commuting phase when the electrical circuit is switched ON or OFF and no further consumption to keep the ON or OFF status.

  • 250A continuous current rating
  • Waterproof IP65/IPX7
PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
12
Hardware
2500
Intermittent Time
IP65
Mounting Method
12
Temperature Minimum Celsius
80

08097363 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08097363Bms Tgc/Rmcde-O2 12V Sep.Feed. (+E-)2P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.