Electronic Double-Pole Remote Battery Disconnect Switch

Electronic Battery Disconnect Switch, 3-Second Emergency Cutoff Delay

  • Electrical Characteristics
    • Catalog # Electronic Battery Disconnect Switch, 3-Second Emergency Cutoff Delay
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 12
    • Circuitry DPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm