Electronic Double-Pole Remote Battery Disconnect Switch

32V Electronic Remote Battery Disconnect Switch, 30-Second Cutoff Delay

  • Electrical Characteristics
    • Catalog # 32V Electronic Remote Battery Disconnect Switch, 30-Second Cutoff Delay
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 24
    • Circuitry DPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm