background-waves

08097469

Product Status| Activei

08097469

Bms Tgc/Rmcde-O2 24V (Astra)(+E-) | Series: 08097360
info

The 08097360 Series 32V 250A Electronic Bi-Stable Double-Pole Remote Battery Disconnect Switch is operated with an emergency ON-Off switch from the vehicle's cab. This is one of the features that allow it to function as an ADR battery switch in vehicles carrying hazardous loads.

The double-pole battery disconnect switch is bi-stable with zero consumption, which means it absorbs current only during the commuting phase when the electrical circuit is switched ON or OFF and there is no further consumption to keep the ON or OFF status.

This configuration of the electronic battery disconnect switch (08097469) features a 24V coil, a 180-second cutoff delay, a 0.5-second emergency cutoff delay, and a 7-way DIN connector. The double-pole disconnect is dust-tight and protected against water to IP65/IPX4K/IPX9K standards.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Hardware
2500
Intermittent Time
IP65
Mounting Method
24
Temperature Minimum Celsius
85
  • 32 V maximum battery disconnect switch with a 24 V coil
  • 180 s cutoff delay
  • 0.5 s emergency cutoff delay
  • 7-way DIN connector

08097469 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08097469Bms Tgc/Rmcde-O2 24V (Astra)(+E-)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.