32V 250A ADR Magnetic Battery Disconnect Switch

32V 250A ADR Magnetic Bi-Stable Battery Disconnect Switch

  • Electrical Characteristics
    • Catalog # 32V 250A ADR Magnetic Bi-Stable Battery Disconnect Switch
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2000
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP67, IP69K
    • Contact Material Silver Plated Copper
    • Housing Black Thermoplastic
    • Intermittent time 5
    • Mounting Method Surface
    • Recommended Torque 19 Nm Max