background-waves

9518

Product Status| Obsoletei

9518

SW IGN 2POS | Series: 95 Standard Body
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
2
Positions
Off - On without Spring Return or Anti-Restart
Input Terminals
2 Screw
Housing
Zinc Diecast
Contacts
Bronze
Ignition-Proof
SAE J259
  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

9518 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
9518SW IGN 2POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.