background-waves

95410

Product Status| Obsoletei

95410

SW IGN&ST 4POS | Series: 95 Standard Body
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Number of Positions
4
Positions
Acc - Off - Ign/Acc - Ign/Start/Ground
Actuator
Not applicable
Input Terminals
7 Blade
Housing
Zinc Diecast with O-Ring in Stem
Contacts
Bronze
Ignition-Proof
SAE J259
  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

95410 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
95410SW IGN&ST 4POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.