95 Standard Body

95 Standard Body

  • Specifications
    • Catalog # 95 Standard Body
    • Current Rating (Continuous) in Amps 70
    • Number of Positions 3
    • Positions Off - Ign - Start with Spring Return to Ign and No Anti-Restart
    • Actuator Short Lever
    • Input Terminals 3 Screw
    • Housing Plated Steel with O-Ring in Stem
    • Contact Material Silver