background-waves

95525-A-BX

Product Status| Obsoletei

95525-A-BX

ROT SW IGN/ST 4POS HENCOL KEY SLD | Series: 95 Standard Body
info

This product is not recommended for new designs

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Number of Positions
4
Positions
Acc - Off - Ign/Acc - Ign/Start with Spring Return to Ign/Acc and No Anti-Restart
Actuator
Hencol Key
Input Terminals
4 Screw
Housing
O-Ring in Stem
Ignition-Proof
SAE J259

95525-A-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
95525-A-BXROT SW IGN/ST 4POS HENCOL KEY SLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.