background-waves

95535-BX

Product Status| Obsoletei

95535-BX

ROT SW IGN/ST 4POS 10A/12VDC | Series: 95 Standard Body
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Number of Positions
4
Positions
Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart
Actuator
Bitted CH-502 Key
Input Terminals
4 Screw
Ignition-Proof
SAE J259
  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

95535-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
95535-BXROT SW IGN/ST 4POS 10A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.