95 Standard Body

95561-01

  • Specifications
    • Catalog # 95561-01
    • Description Heavy Duty Ignition and Start Switch
      Heavy Duty Ignition
    • Number of Positions 3
    • With anti-restart No
    • Actuator Hencol Key
    • Positions Off - Ign - Ign/Start
    • Spring return to Off No Spring Return
    • Terminals 3 Blade
    • O-Ring seal in stem Yes
    • With harness No
    • With key boot No
    • Ignition/Run 10A/12V DC
    • Start 5A/12V DC
    • Removeable Actuator Position Key Removeable in Off Position Only
    • Details Accepts Packard Connector No. 2973386
    • Case material Plated steel
    • Sealed terminal insulator Yes
    • Ground terminal No
    • Mounting stem 5/8 (15.88mm)
    • Contact Materials Silver
    • Mounting panel thickness 1/8 (3.17)
    • Ignition-Proof SAE J259