background-waves

95633-A-BX

Product Status| Obsoletei

95633-A-BX

ROT SW 2POS OFF/ON MIL LEVER | Series: 95 Standard Body
info

This product is not recommended for new designs

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Number of Positions
2
Positions
Off - Ign/Acc without Spring Return or Anti-Restart
Actuator
Military Lever
Input Terminals
3 Screw
Ignition-Proof
SAE J259 – UL1054

95633-A-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
95633-A-BXROT SW 2POS OFF/ON MIL LEVER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.