95 Standard Body

9577-BX

  • Specifications
    • Catalog # 9577-BX
    • Packaging Box Packaging
    • Number of Positions 2
    • With anti-restart No
    • Actuator Key
    • Positions Off-On
    • Terminals 2 Screw
    • O-Ring seal in stem No
    • With harness No
    • With key boot No