95 Standard Body

9579-02

  • Specifications
    • Catalog # 9579-02
    • Description Universal Heavy Duty Ignition and Start Switch
      Universal Heavy Duty Ignition
    • Number of Positions 4
    • With anti-restart No
    • Actuator Key
    • Positions Acc - Off - Ign/Acc - Start
    • Spring return to Off Spring Return to Ign/Acc
    • Terminals 4 Screw
    • Key Bitted CH-505 Key
    • O-Ring seal in stem No
    • Accessory 10A/12V DC
    • With harness No
    • With key boot No
    • Ignition/Run 10A/12V DC
    • Start 5A/12V Dc
    • Removeable Actuator Position Key Removeable in Off Position Only
    • Details Fits: 3/4-7/8 Hole
    • Case material Zinc diecast
    • Sealed terminal insulator No
    • Ground terminal No
    • Mounting stem 3/4 (19.05mm)
    • Contact Materials Bronze
    • Mounting panel thickness 3/8 (9.52mm)
    • Ignition-Proof SAE J259
    • Obsolete Date 8/1/2019