background-waves

95062-30

Product Status| Activei

95062-30

ROT SW 3POS DSHAFT 10A/12VDC IP67 SLD | Series: 95060
info

An extensive series of ignition switches that can also be used as rotary switches. Suitable for a broad range of voltages: 10A at 12V, 5A at 24V, 3A at 36V and 2A at 48V DC. Made of rugged engineering grade plastic, these switches stand up to mechanical shock and vibration, and will not corrode or rust. This switch has an integrated Deutsch-type socket to make electrical connection quick and easy, and to exclude moisture and dust. UL-tested and recognized to SAE J259 for ignition switches. Contacts are sealed front and back to IP67 (with connector installed). Many options available with regard to position, spring return, key boot style and marking, actuator interface and length, and anti-restart features.

PropertyValue
Number of Positions
3
Positions
Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart
Actuator
D-Shaft
Input Terminals
ACCEPTS Deutsch DT06-6S CONNECTOR OR EQUIVALENT.
Housing
Engineered Thermoplastic with O-Ring in Stem
Recommended Torque
10-12 Nm
  • Engineering thermoplastic construction
  • Fully sealed contact area using O-rings and ultrasonic welding
  • Integrated Sealed Deutsch Connector Interface
  • Anti-restart and spring return options available
  • Tested to SAE J259 for ignition switches
  • Supplied with two matching keys, with or without boot
  • Custom logo can be molded on the boot
  • Multiple key codes or keyed alike available
  • Key is removable only at the ‘Off’ position

95062-30 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
95062-30ROT SW 3POS DSHAFT 10A/12VDC IP67 SLDPdf IconCoC_RoHS9_95062-30Pdf IconREACH_SVHC Declaration (Contain)_95062-30Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.