956 Heavy Duty

956-4107

  • Specifications
    • Catalog # 956-4107
    • Description Ignition and Start Switch
      Ignition
    • Number of Positions 4
    • With anti-restart No
    • Actuator Hencol Key
    • Positions Acc - Off - Ign/Acc - Start
    • Spring return to Off Spring Return to Ign
    • Terminals 4 screw
    • O-Ring seal in stem Yes
    • Accessory 10A/12V DC
    • With harness No
    • With key boot No
    • Ignition/Run 10A/12V DC
    • Start 5A/12V DC
    • Removeable Actuator Position Key Removeable in Off Position Only
    • Details Accepts Packard Connector No. 2962912
    • Case material Plated Steel
    • Sealed terminal insulator Yes
    • Ground terminal Yes
    • Mounting stem 1 (25.4mm)
    • Ground 1A/12V DC
    • Contact Materials Bronze
    • Mounting panel thickness 0.030 - 0.090
    • Ignition-Proof SAE J259