background-waves

956-4311

Product Status| Obsoletei

956-4311

SW IGN&ST 4POS | Series: 956 Heavy Duty
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

The 956 Heavy Duty Series is our most robust series of Ignition Switches, providing reliable circuit control for vehicle ignition.

PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
4
Positions
Acc - Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart
Actuator
Key
Input Terminals
4 blade
Housing
Plated Steel
Contacts
Bronze
  • Key removable in “Off” Position Only (where actuator applicable)
  • Ignition Proof to SAE J259
  • 5 screw terminals.
  • Coded lock & keys.
  • Gasket-sealed, Shutter lock seal, O-ring seal in stem.
  • Ground terminal.
  • 1"-24 bushing.
  • Off-Ign/Acc-Ign/Start. Spring return to Ign/Acc. Key removable at Off.
  • Ratings at 12 V dc: 10A Accessory, 10A Ignition, 5A Start, 1A Ground.

956-4311 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
956-4311SW IGN&ST 4POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.