956 Heavy Duty

956-5109

  • Specifications
    • Catalog # 956-5109
    • Description Extra Heavy Duty Ignition and Start Switch
      Extra Heavy Duty Ignition
    • Number of positions 3
    • With anti-restart No
    • Actuator Military Lever
    • Positions Off - Ign/Acc - Start
    • Spring return to Off Spring Return to Ign
    • Terminals 4 screw
    • O-Ring seal in stem No
    • Accessory 30A/12V DC
    • With harness No
    • Ignition/Run 10A/12V DC
    • Start 10A/12V DC
    • Removable key Key Removeable in Off Position Only
    • Details Accepts Packard Connector No. 2962912
    • Case material Plated Steel
    • Sealed terminal insulator Yes
    • Ground terminal No
    • Mounting stem 1 (25.4mm)
    • Contacts Silver
    • Mounting panel thickness 0.030 - 0.090
    • Ignition-proof SAE J259