Marine Ignition Switches

M-489

  • Specifications
    • Catalog # M-489
    • Description Ignition or Rotary Switch Suitable for Marine Environments
    • Number of positions 2
    • With anti-restart No
    • Actuator Key
    • Positions Off - On/Ign
    • Spring return to Off No Spring Return
    • Terminals 2 Screw
    • Key Bitted Mixed Codes
    • O-Ring seal in stem Yes
    • With harness No
    • With key boot No
    • Ignition/Run 10A/12V DC
    • Removable key Key Removeable in Off Position Only
    • Case material Brass
    • Sealed terminal insulator Yes
    • Ground terminal No
    • Mounting stem 13/16-24 x 1-7/32
    • Contacts Bronze
    • Mounting panel thickness 1 (25.4mm)
    • Ignition-proof SAE J259