Manual Battery Disconnect Switches

24V 150A Waterproof Manual Battery Switch

  • Electrical Characteristics
    • Catalog # 08080100
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Knob
    • Actuator Details Push to Off
    • Recommended Torque 20±2 Nm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 08080200
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Knob
    • Actuator Details Push to Off
    • Contact Material Silver Plated Copper
    • Housing Engineering Thermoplastic
    • Recommended Torque 20±2 Nm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 08080300
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Lever
    • Actuator Details Removable
    • Recommended Torque 20±2 Nm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 08080380
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Lever
    • Actuator Details Removable w/Chain
    • Recommended Torque 20±2 Nm
    • Datasheet
    • Check Stock
    • Catalog # 08080400
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Lever
    • Actuator Details Removable
    • Recommended Torque 20±2 Nm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 08080480
    • Obsolete: 2020 -01-17
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Lever
    • Actuator Details Removable w/Chain
    • Recommended Torque 20±2 Nm
    • Datasheet