background-waves

08080300

Product Status| Activei

08080300

IGC/175-C | Series: 08080100
info

The 08080100 Series 24V 150A Waterproof Manual Battery Disconnect Switch comes with a red, removable key for use by authorized personnel.

The IP65/IPX9K-rated dust-tight, waterproof battery disconnect switch (08080300) is ideal for forklift trucks, pallet trucks, watercraft, and other commercial vehicles and has single-pole, single-throw circuitry to meet your application needs.

PropertyValue
Current Rating (Continuous) in Amps
150
Current Rating (inrush) in Amps
1200
Voltage Rating (V)
24
Actuator
Red Lever
Actuator Details
Removable
Hardware
1200
Intermittent Time
IP65
Mounting Method
24
Temperature Minimum Celsius
85
  • Inrush rating of 1.5 kA at 5 s
  • Turning red key counterclockwise until a click is heard switches battery off
  • Turning red key counterclockwise to the second position allows user to remove the key
  • Single-pole, single-throw (SPST) circuitry

08080300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08080300IGC/175-C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Marketing System Internal Email System