24V 150A Waterproof Manual Battery Switch

24V 150A SPST Keyed Battery Disconnect Switch w/Chain

  • Electrical Characteristics
    • Catalog # 24V 150A SPST Keyed Battery Disconnect Switch w/Chain
    • Current Rating (Continuous) in Amps 150
    • Current Rating (Inrush) in Amps 1200
    • Voltage Rating (Max) 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Lever
    • Actuator Details Removable w/Chain
    • Recommended Torque 20±2 Nm