Manual Battery Disconnect Switches

08080570

  • Electrical Characteristics
    • Catalog # 08080570
    • Voltage 12V
      24V
    • Continuous current 200
    • Inrush current 1500A x 5 sec
    • Ingress Protection IP65
    • Terminal Material Silver-Plated Copper
    • Terminal hardware M10 Brass
    • Recommended stud torque 18 Nm
    • Auxiliary Contacts 5A
    • Datasheet
    • Catalog # 08080670
    • Voltage 12V
      24V
    • Continuous current 200
    • Inrush current 1500A x 5 sec
    • Ingress Protection IP65
    • Terminal Material Silver-Plated Copper
    • Terminal hardware M10 Brass
    • Recommended stud torque 18 Nm
    • Datasheet