background-waves

Series: 08080700

24V 300A Panel-Mount Rotary Battery Switch
Product Status| Activei
info

Ideal for marine and automotive electrical system protection, the 08080700 Series 24V 300A Panel-Mount Rotary Battery Switch features a removable cover and pre-cut sides to allow cable exit in the desired position.

Available as a 300A disconnect switch or battery selector switch, it features silver-plated copper M10 contacts and is protected against dust and debris as well as water splashes to IP54 standards.

The single-pole, single-throw (SPST) battery disconnect switch models feature either a rotary knob or removable key, while the single-pole, dual-throw (SPDT) battery selector switch model comes with a rotary knob.

  • Continuous current rating of 300A and current inrush rating of 1000A for 5 seconds
  • Silver-plated copper M10 contacts
  • Removable lower cover and pre-cut sides allow cable exit in the desired position
  • Protected against dust and water splashes to IP54 standards
  • Panel-mount design for simple installation
  • SPST battery cutoff switch options come with either a rotary knob or removable key actuator with a 52mm key/handle exit hole
  • SPDT battery selector switch option features a rotary knob

08080700 Parts

FiltersFilters

08080700 Applications

Highlights Section

  • Marine
  • Agricultural
  • Off-Road Vehicles
  • Emergency Vehicles

Series: 08080700 Resources

08080700 Related Products

Alternates