background-waves

08080900

Product Status| Not for New Designsi

08080900

Igc-Marine Manual 24V (Off/1-Both/2) | Series: 08080700
info

Ideal for marine and automotive electrical system protection, the 08080700 Series 24V 300A Panel-Mount Rotary Battery Selector Switch features a removable cover and pre-cut sides to allow cable exit in the desired position.

The battery selector switch also features silver-plated copper M10 contacts and is protected against dust and debris as well as water splashes to IP54 standards.

This model of the manual battery switch (08080900) has single-pole, double-throw (SPDT) circuitry and a rotary knob.

PropertyValue
Current Rating (Continuous) in Amps
300
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
12
Hardware
1000
Intermittent Time
IP54
Mounting Method
12
  • SPDT circuitry enables use as an automotive or marine battery selector switch
  • Rotary knob makes the manual battery switch easy to operate

08080900 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08080900Igc-Marine Manual 24V (Off/1-Both/2)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.