Manual Battery Disconnect Switches

08081400

  • Electrical Characteristics
    • Catalog # 08081400
    • Obsolete: 2022 -06-22
    • Current Rating (Continuous) in Amps 200
    • Current Rating (Inrush) in Amps 1000
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP67
    • Actuator Metal Lever
    • Actuator Details Removable
    • Recommended Torque 12±2 Nm
    • Datasheet