background-waves

08084200

Product Status| Obsoletei

08084200

bipolar IGC 350 to-4XM12 | Series: 08084000
info

350A bipolar disconnect switch with fixed or removable handle. Modern design, made of high performance materials in terms of resistance to high temperatures, chemical and atmospheric agents. This battery master switch represents an evolution of our expertise. It has IP67 water and dust protection and reaches 9K to withstand washing with a high pressure cleaner.

  • Without block in the key
  • Patented inner mechanism external body made with high performance plastic materials.
  • Possibility to make the handle removable or fixed, locking it either OFF or ON position (Smartkey).
  • Waterproof and dustproof to IP67-9K
PropertyValue
Current Rating (Continuous) in Amps
350
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
24
Actuator
Red T-Handle
Actuator Details
Removable
Hardware
1000
Intermittent Time
IP67 IP69K
Mounting Method
24
Temperature Minimum Celsius
85

08084200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08084200 bipolar IGC 350 to-4XM12

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.