Manual Battery Disconnect Switches

08098500

  • Electrical Characteristics
    • Catalog # 08098500
    • Voltage 12V
      24V
    • Continuous current 350
    • Intermittent current 1000 x 120 sec
    • Inrush current 2500A x 3 sec
    • Ingress Protection IP65
    • Terminal Material Silver-Plated Copper
    • Terminal hardware M12 Brass
    • Recommended stud torque 20±11 Nm
    • Datasheet
    • Catalog # 08098600
    • Voltage 12V
      24V
    • Continuous current 350
    • Intermittent current 1000 x 120 sec
    • Inrush current 2500A x 3 sec
    • Ingress Protection IP65
    • Terminal Material Silver-Plated Copper
    • Terminal hardware M12 Brass
    • Recommended stud torque 20±11 Nm
    • Datasheet
    • Catalog # 08099400
    • Voltage 12V
      24V
    • Continuous current 350
    • Intermittent current 1000 x 120 sec
    • Inrush current 2500A x 3 sec
    • Ingress Protection IP65
    • Terminal Material Silver-Plated Copper
    • Terminal hardware M12 Brass
    • Recommended stud torque 20±11 Nm
    • Datasheet