24-28V SPST Manual Master Battery Disconnect Switch

24V 250A Keyed Manual Battery Disconnect Switch

  • Electrical Characteristics
    • Catalog # 24V 250A Keyed Manual Battery Disconnect Switch
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating (Max) 12
    • Ingress Protection IP65
    • Recommended Torque 22±11 Nm