background-waves

08098400-BX

Product Status| Activei

08098400-BX

Manual Batt SW Push Button 250A | Series: 08098800
info

The 08098800 Series 24V 250A SPST Manual Master Battery Disconnect Switch (08098400-BX) features a push-button actuator, making it simple to use as an emergency power cutoff switch in vehicles and equipment.

With an IP65 dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Circuitry
SPST
Ingress Protection
IP65
Actuator
Red Knob
Actuator Details
Push to Off
Contacts
Silver Plated Copper
Housing
Plated Steel Housing Plastic Base
Intermittent Time
3
Mounting Method
Flange
Mounting Hole Dimensions (mm)
24
Temperature Maximum (°C)
80
Temperature Minimum Celsius
-40
Terminal size
M10
  • Battery disconnect switch features M10 studs and a 250 A continuous current rating
  • Includes a push-button knob actuator, which makes it simple to use as an emergency cutoff switch
  • IP65 dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2.5 kA for 3 s

08098400-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098400-BXManual Batt SW Push Button 250A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.