background-waves

08098800-BX

Product Status| Activei

08098800-BX

Manual Batt SW 250A | Series: 08098800
info

The 08098800 Series 28V 250A Manual Battery Disconnect Switch (08098800-BX) features a removable lever, making it simple to use as an emergency power cutoff switch. Because the lever is removable, it's also easy to set up a system where only authorized personnel can operate the switch.

With an IP65/X9K dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Circuitry
SPST
Ingress Protection
IP65, IP69K
Actuator
Metal Handle
Actuator Details
Removable
Contacts
Silver Plated Copper
Housing
Plated Steel Housing Plastic Base
Intermittent Time
3
Mounting Method
Flange
Recommended Torque
22±11 Nm
Temperature Maximum (°C)
85
Temperature Minimum Celsius
-40
Terminal size
M10
  • Battery disconnect switch features M10 studs and a 250 A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch with the option to allow only authorized personnel to operate the switch
  • IP65/X9K dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2 kA for 5 s

08098800-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098800-BXManual Batt SW 250A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.